5G NR
The FR2-2 DL-TestModel is added. The FR2-2 bandwidth-SCS pair table (5.3.2-3 in 38.104) is shown below. The non-N/A bandwidth-SCS pairs, 400 Mhz-480/960 kHz, 800 Mhz-480/960 kHz, 1600 MHz-480/960 kHz, 2000 MHz-960 kHz, are added in DL-TestModel.
|
SCS (kHz) |
100 MHz |
400 MHz |
800 MHz |
1600 MHz |
2000 MHz |
|---|---|---|---|---|---|
|
NRB |
NRB |
NRB |
NRB |
NRB |
|
|
120 |
66 |
264 |
N/A |
N/A |
N/A |
|
480 |
N/A |
66 |
[124] |
[248] |
N/A |
|
960 |
N/A |
33 |
[62] |
[124] |
148 |